ADC_HMI_PE (AutomationDirect) asked a question.

C-more CM5 Series v 8.00 Software Release for CM5 Series HMI Panels

In support of the release of the C-more CM5 Series HMI Panels, AutomationDirect announces a new free programming software that supports this latest addition to the C-more HMI family.

 

No need to worry about your existing EA9 series projects; because projects saved in version 6.73 or later can be easily converted to the new CM5 platform simply by opening and saving the project with just a few clicks of the mouse.

 

This new hardware series provides many options with a variety of screen sizes and communication capabilities. The CM5 series offers our largest HMI option with an impressive 22-inch screen at a cost our competitors can’t beat! If that’s too much HMI, the CM5 series also offers several other sizes down to the very compact 4 inch for those small systems where space is a premium, but features are a must.

 

v8.0 and later only support the new CM5 hardware series.

 

New Features supported in CM5 and v8.00.

 

1) MQTTS Publisher/Subscriber

2) C-more panel as a SNTP Timer Server

3) C-more panel Clock Synchronization with external SNTP Time Server

4) Data Maintenance Tool for connected panel file maintenance.

 

https://community.automationdirect.com/s/question/0D5Dp000000XRSdKAO/may-2023-cmore-cm5-series-hmi-panels-accessories


ericn likes this.
  • ADC Community_02 (Automationdirect.com)

    C-more CM5 Series v 8.00 Software Release for CM5 Series HMI Panels

  • dustin (Customer)

    Does the software version for the CM5 panels have any improvements over 6.75?

    • Dorkydad (Customer)

      It has a ribbon style interface, if you are young enough to consider that an improvement.

  • ADC_HMI_PE (AutomationDirect)

    @dustin (Customer)​ 

    Good question.

    I updated the posting above to answer your question.

  • LMBrian (Customer)

    Would be nice to know what programming features have been improved or added....if any??

    • ADC_HMI_PE (AutomationDirect)

      They are listed in the original post.

       

      New Features supported in CM5 and v8.00.

       

      1) MQTTS Publisher/Subscriber

      2) C-more panel as a SNTP Timer Server

      3) C-more panel Clock Synchronization with external SNTP Time Server

      4) Data Maintenance Tool for connected panel file maintenance.

      Expand Post