May 2023 - C-more CM5 Series HMI Panels & Accessories

We are very pleased to announce the launch of our new C-more CM5 Series HMI Panels & Accessories. The C-more CM5 series offers 4", 7", 10", 12", 15", and 22" widescreen options and communication capabilities. All CM5 panels have serial and Ethernet ports that support many of the most popular industry protocols, including EtherNet/IP and Modbus. The 10" and larger models feature an additional Ethernet port, which could be used to share important data between two separate networks. The included USB ports provide in-an-instant connections for programming and peripherals like keyboards, USB-to-audio converters, barcode scanners, memory storage, etc. The embedded SD-card slot provides easy project transfers or up to an additional 2TB of data storage for important log files. CM5 HMIs also support the secure MQTT (with TLS) protocol which has become the frontrunner for many IIoT/ cloud application.

c-more-cm5-panels-launchFor further product features, specifications, pricing and availability, please take a look at our C-more CM5 Series Overview.


  • ADC Community_02 (Automationdirect.com)

    May 2023 - C-more CM5 Series HMI Panels & Accessories

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    May 2023 - C-more CM5 Series HMI Panels & Accessories

    Selected as Best
  • SD (Customer)

    Great to see some new HMI's! I will definitely check out the software and probably order a couple of displays.

     

    One major question though, what are you going to do with the EA9 series HMI's? Are they going to be obsoleted soon? Or will they continue to be sold for the foreseeable future?

     

    I come from a product line development rather than a custom controls systems, so I need to come up with a plan for switching over if need be.

    Expand Post
  • ADC_HMI_PE (AutomationDirect)

    The manufacturer's currently plans to make the EA9 series available until 2026. However, this is not a guarantee that the product will be available up to that time because of fluctuations in the market and component availability.

     

    As always we try to notify all registered customers at least 12 months in advance of obsolescence plans.

     

  • Kanag (Customer)

    Hi, Can this C-more CM5 Series HMI Panel communicate with a PLC through EthernetIP protocol ? I am looking for the one to communicate with ABB PLC through EthernetIP Protocol.