ADC Launch Project Manager_03 (AutomationDirect) asked a question.
The ProSense VCT-16G-3001 3-axis digital vibration transmitter simultaneously measures acceleration, velocity, and displacement on three axes while also monitoring temperature. It measures ±16 g peak acceleration across a 10 Hz to 5 kHz frequency range and provides RMS and peak vibration values, true peak values, time waveform data, and FFT spectrum data for detailed equipment vibration analysis. RS-485 Modbus RTU communication supports integration with industrial control and monitoring systems, while the free VCT-SOFT software provides sensor configuration, live data viewing, waveform and spectrum analysis, and CSV data export.
ProSense VCTP series vibration transmitters provide a 4–20 mA solution for continuous monitoring of motors, pumps, fans, gearboxes, compressors, and other rotating equipment. These single-axis sensors measure peak vibration velocity over a 10 to 1000 Hz frequency range and are available with 0 to 0.5 in/s or 0 to 1.0 in/s full-scale outputs. Their standard 4–20 mA signals connect directly to analog input systems for vibration trending and alarm monitoring. The transmitters feature a 12–30 VDC operating voltage range, rugged 316L stainless steel housings, and an IP67/68 protection rating for demanding industrial environments.
Please check out the Vibration Transmitters on our webstore for more details about this offering.
November 2026 - ProSense VCT and VCTP Series Vibration Sensors
The ProSense VCT-16G-3001 3-axis digital vibration transmitter simultaneously measures acceleration, velocity, and displacement on three axes while also monitoring temperature. It measures ±16 g peak acceleration across a 10 Hz to 5 kHz frequency range and provides RMS and peak vibration values, true peak values, time waveform data, and FFT spectrum data for detailed equipment vibration analysis. RS-485 Modbus RTU communication supports integration with industrial control and monitoring systems, while the free VCT-SOFT software provides sensor configuration, live data viewing, waveform and spectrum analysis, and CSV data export.
Please check out the Vibration Transmitters on our webstore for more details about this offering.