ADC Launch Project Manager_03 (AutomationDirect) asked a question.
ACME Electric dry-type encapsulated single-phase distribution transformers provide reliable voltage conversion for commercial and industrial power distribution applications. Available in ratings from 250 VA to 5 kVA, these 60 Hz transformers offer 240/480 VAC, 600 VAC, or selectable 120/208/240/277 VAC primary configurations with 120/240 VAC secondary output.
Electrical-grade silica and resin fully encapsulate the core and coil, sealing out moisture and air to help prevent corrosion and insulation deterioration. UL Type 3R enclosures support indoor or outdoor installation, and wall-mount designs provide flexible placement. Additional features include quiet operation and flexible copper lead-wire terminations for easy connections. UL and cUL listings, durable encapsulated construction, and versatile voltage options make these transformers a dependable, long-lasting choice for demanding power distribution applications.
Please check out the Encapsulated Transformers on our webstore for more details about this offering.
November 2026 - More ACME Encapsulated Transformers
ACME Electric dry-type encapsulated single-phase distribution transformers provide reliable voltage conversion for commercial and industrial power distribution applications. Available in ratings from 250 VA to 5 kVA, these 60 Hz transformers offer 240/480 VAC, 600 VAC, or selectable 120/208/240/277 VAC primary configurations with 120/240 VAC secondary output.
Please check out the Encapsulated Transformers on our webstore for more details about this offering.