ADC_Click_PE01 (AutomationDirect) asked a question.
CLICK Programming Software v4.00 Release
We are pleased to announce the release of CLICK Programming Software, version 4.00.
This release adds new ladder instruction capabilities for C2-x and C0-1x Series CPUs.
New Features (C2-x and C0-1x Series CPUs Only):
- Out Instruction expansion:
- Debounce: Filter noise on Outputs with On Debounce, Off Debounce, or both
- Flasher: Cycle the Output On and Off while active
- Timed: Set a minimum On time for the Output, even if the Input turns Off
- Toggle: Invert the Output with each Input transition
- Drum Instruction now supports Time & Event mode. The Drum advances only when the time has elapsed and the Event input is On.
- Math Instruction expansion: MAX, MIN, MDN (median), AVG, RAND, and ABS
- Break and Continue instructions added for For/Next loops:
- Break: Exits the For/Next loop immediately, skipping all remaining iterations
- Continue: Skips the remaining rungs in the current iteration of the For/Next loop
- For/Next loops can now be nested up to 3 levels.
Improvements:
- C2-DCM supports Full Duplex ASCII communication over RS-485 (C2-x Series CPUs only).
- Embedded Discrete Message is enabled on C0-1x CPUs.
Bug Fixes:
Firmware
- Fixed an issue where the firmware did not close the Modbus TCP connection after a message completed.
- Fixed an issue where connecting the software to the PLC caused spikes in scan time.
- Security updates.
Software
- Fixed an issue where MQTT Setup did not allow the same Enable bit to be used for multiple Publishers.
- Fixed an issue where an MQTT payload of 60 or more ASCII characters caused the software to crash.
- Fixed an error when opening the User Account Setup screen on a project created with a C0-0x CPU and then changed to a C0-1x or C2-0x CPU.
- Fixed an issue where address database errors caused long project save times.
- Fixed an issue where pointer addresses were not found when using Find/Replace.
- Security updates.
CLICK HERE to download the latest version and to view the full Release Notes.