ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing Lapp OLFLEX TRAY II power/control cable, which is a versatile industrial wiring solution engineered for power, control, instrumentation, and wind turbine applications.
Its UL TC-ER rating allows exposed runs from cable trays to equipment without conduit for up to 6 feet, helping reduce installation time, labor, and material costs. Built with finely stranded copper conductors, PVC/Nylon insulation, and a durable PVC jacket, OLFLEX TRAY II control cable delivers excellent flexibility and long-term performance in demanding environments. This cable is oil- and UV-resistant, flame-retardant, weather-resistant, and direct-burial rated for reliable indoor and outdoor use. A torsion-rated construction offers reliable performance in wind turbine generator drip loops and other torsional applications, preventing premature cable failure. Multiple certifications, including TC-ER, MTW, WTTC, PLTC-ER, and ITC-ER, enable a single cable family to support a wide range of industrial applications while simplifying specification and inventory management.
Please check out our Lapp OLFLEX Tray II Power and Control Cable product offering for more details.
September 2026 - Lapp OLFLEX Tray II Power and Control Cable
Introducing Lapp OLFLEX TRAY II power/control cable, which is a versatile industrial wiring solution engineered for power, control, instrumentation, and wind turbine applications.
Please check out our Lapp OLFLEX Tray II Power and Control Cable product offering for more details.