ADC Launch Project Manager_01 (AutomationDirect) asked a question.
Murrelektronik M12 A-coded 8-pin shielded cables are made to deliver dependable connectivity in harsh industrial and hygienic environments. These cables are available in straight or right-angle configurations, offered in various lengths, and feature an industry-standard M12 A-coded female connector with open pigtail ends that enable seamless integration between sensors, actuators, encoders, and control systems such as PLCs.
These cables combine a food-grade hygienic design with continuous-flex durability, ensuring reliable performance in food & beverage and drag chain applications. They feature a rugged V4A stainless steel coupling interface with a durable, ice-blue TPE-S jacket that resists oils, chemicals, and aggressive washdown conditions. IP65, IP68, and IP69K ratings ensure reliable performance even under high-pressure, high-temperature cleaning processes. The shielded construction protects sensitive signal transmission from EMI/RFI interference, making them ideal for electrically noisy environments, while the flexible structure supports millions of bending cycles for long service life.