August 2026 - Optris Xi 410 LT Series Infrared Thermal Cameras

Introducing the Optris Xi 410 LT series infrared thermal cameras which combine the functionality of a thermal imaging camera and an infrared pyrometer in a compact, fixed-mount solution. Unlike single-point infrared sensors, the Xi 410 LT monitors an entire field of view, allowing users to visualize heat distribution, identify hot spots, and capture multiple temperature measurements from a single device. 

Optris Infrared Camera 

  • The Xi 410 LT series features a 384 × 240 pixel infrared detector, 60 mK thermal sensitivity, and ±2°C / ±2% accuracy for precise, non-contact temperature measurement. Its standalone smart pyrometer mode includes automatic hot spot and cold spot detection, a 1.5 Hz measurement rate, and direct 0/4–20 mA output for integration with industrial control systems. Designed for industrial environments, it offers flexible installation with four field-of-view lens choices, motorized focus, and multiple power options including 5–30 VDC, Power over Ethernet (PoE), and USB. The rugged IP67 (NEMA 4) rated enclosure provides reliable operation in dusty, wet, and vibration-prone environments.
  • Xi 410 LT accessories include a stackable process interface module (up to three units) that provides additional analog and discrete I/O along with three alarm relay outputs. The Modbus TCP interface kit enables communication with PLCs, SCADA systems, and network devices. An air purge assembly keeps the lens clean in harsh industrial environments, while the adjustable 2-axis mounting bracket simplifies camera positioning. Emissivity labels improve measurement accuracy on reflective surfaces. Free Optris PIX Connect software provides full radiometric analysis, video and snapshot recording, camera configuration, a built-in web server, and configurable alarm output programming.
  • For pricing and additional information, please use the link above or below: https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/temperature_sensors_-a-_transmitters/thermal_cameras#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

  • ADC_Tech_03 (AutomationDirect)

    August 2026 - Optris Xi 410 LT Series Infrared Thermal Cameras

    Introducing the Optris Xi 410 LT series infrared thermal cameras which combine the functionality of a thermal imaging camera and an infrared pyrometer in a compact, fixed-mount solution. Unlike single-point infrared sensors, the Xi 410 LT monitors an entire field of view, allowing users to visualize heat distribution, identify hot spots, and capture multiple temperature measurements from a single device. 

    Optris 

    • The Xi 410 LT series features a 384 × 240 pixel infrared detector, 60 mK thermal sensitivity, and ±2°C / ±2% accuracy for precise, non-contact temperature measurement. Its standalone smart pyrometer mode includes automatic hot spot and cold spot detection, a 1.5 Hz measurement rate, and direct 0/4–20 mA output for integration with industrial control systems. Designed for industrial environments, it offers flexible installation with four field-of-view lens choices, motorized focus, and multiple power options including 5–30 VDC, Power over Ethernet (PoE), and USB. The rugged IP67 (NEMA 4) rated enclosure provides reliable operation in dusty, wet, and vibration-prone environments.
    • Xi 410 LT accessories include a stackable process interface module (up to three units) that provides additional analog and discrete I/O along with three alarm relay outputs. The Modbus TCP interface kit enables communication with PLCs, SCADA systems, and network devices. An air purge assembly keeps the lens clean in harsh industrial environments, while the adjustable 2-axis mounting bracket simplifies camera positioning. Emissivity labels improve measurement accuracy on reflective surfaces. Free Optris PIX Connect software provides full radiometric analysis, video and snapshot recording, camera configuration, a built-in web server, and configurable alarm output programming.
    • For pricing and additional information, please use the link above or below: https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/temperature_sensors_-a-_transmitters/thermal_cameras#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

     

    Expand Post
    Selected as Best
  • ADC_Tech_03 (AutomationDirect)

    August 2026 - Optris Xi 410 LT Series Infrared Thermal Cameras

    Introducing the Optris Xi 410 LT series infrared thermal cameras which combine the functionality of a thermal imaging camera and an infrared pyrometer in a compact, fixed-mount solution. Unlike single-point infrared sensors, the Xi 410 LT monitors an entire field of view, allowing users to visualize heat distribution, identify hot spots, and capture multiple temperature measurements from a single device. 

    Optris 

    • The Xi 410 LT series features a 384 × 240 pixel infrared detector, 60 mK thermal sensitivity, and ±2°C / ±2% accuracy for precise, non-contact temperature measurement. Its standalone smart pyrometer mode includes automatic hot spot and cold spot detection, a 1.5 Hz measurement rate, and direct 0/4–20 mA output for integration with industrial control systems. Designed for industrial environments, it offers flexible installation with four field-of-view lens choices, motorized focus, and multiple power options including 5–30 VDC, Power over Ethernet (PoE), and USB. The rugged IP67 (NEMA 4) rated enclosure provides reliable operation in dusty, wet, and vibration-prone environments.
    • Xi 410 LT accessories include a stackable process interface module (up to three units) that provides additional analog and discrete I/O along with three alarm relay outputs. The Modbus TCP interface kit enables communication with PLCs, SCADA systems, and network devices. An air purge assembly keeps the lens clean in harsh industrial environments, while the adjustable 2-axis mounting bracket simplifies camera positioning. Emissivity labels improve measurement accuracy on reflective surfaces. Free Optris PIX Connect software provides full radiometric analysis, video and snapshot recording, camera configuration, a built-in web server, and configurable alarm output programming.
    • For pricing and additional information, please use the link above or below: https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/temperature_sensors_-a-_transmitters/thermal_cameras#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

     

    Expand Post
    Selected as Best