ADC Launch Project Manager_01 (AutomationDirect) asked a question.

July 2026 - WAGO LEVERNUT Gelpacks & Smaller Package Sizes

WAGO 207 series gelboxes deliver reliable, maintenance-free moisture protection for electrical connections in some of the toughest environments. Engineered for compatibility with WAGO’s 221 series LEVER-NUTS® and 2773 series PUSHWIRE® connectors, these compact enclosures are filled with a specialized silicone-free sealing gel that fully encapsulates conductors, providing IPX8-rated protection against water intrusion and harsh outdoor conditions. Designed for demanding applications, these gelboxes are ideal for direct-burial connections, landscape lighting, outdoor junctions, and any installation where long-term durability is critical. Their tool-free, serviceable design ensures easy installation and accessibility when needed, offering a dependable and user-friendly solution for safeguarding electrical splices. Various sizes are available to accommodate different splice types.

Additionally, WAGO’s 221 series inline and side-entry LEVER-NUTS are now available in packages of 10 for an affordable, on-the-go solution. A 10-port LEVER-NUT splicing connector has also joined WAGO’s 221 series. The 10-port connector handles 24–12 AWG and 20–10 AWG wire sizes and is ideal for use in control panels, field wiring, and maintenance applications where speed, reliability, and reduced downtime matter.

wago-207-series-gelboxes-launchCheck out these additional product offering from WAGO!