ADC Launch Project Manager_02 (AutomationDirect) asked a question.
Introducing our new P2 combination I/O modules which deliver increased flexibility and efficiency by integrating multiple input and output points into a compact footprint, helping reduce both panel space and overall system cost.
- Available options include DC input modules paired with sinking or sourcing transistor outputs, along with relay output versions for applications that require reliable switching of higher voltage or current loads, giving designers the freedom to match the module to their exact control strategy.
- Expanding output performance, the new 16-point solid-state relay module enables high-speed, high-cycle switching with extended operational life and reduced electrical noise, complementing existing solid-state offerings for demanding applications.
- Additional analog input modules provide high-resolution 16-bit performance with channel-to-channel isolation, allowing mixed signal types and improving noise immunity in environments where signal integrity is critical.
Enhancements to Productivity Suite further extend system capabilities by adding Structured Text programming alongside Ladder Logic, allowing developers to select the most effective programming method for each task or combine both within a single project. New UDI Libraries simplify the reuse and standardization of proven code structures, while the added Delta contact function enables easy detection of changing conditions between program scans.
For additional information and pricing, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/programmable_controllers/productivity2000_plcs_(micro-modular)#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22Productivity2000%22
June 2026 - More I/O Modules for the Productivity2000 PLC Series and New Productivity Suite Software Features
Introducing our new P2 combination I/O modules which deliver increased flexibility and efficiency by integrating multiple input and output points into a compact footprint, helping reduce both panel space and overall system cost.
Enhancements to Productivity Suite further extend system capabilities by adding Structured Text programming alongside Ladder Logic, allowing developers to select the most effective programming method for each task or combine both within a single project. New UDI Libraries simplify the reuse and standardization of proven code structures, while the added Delta contact function enables easy detection of changing conditions between program scans.
For additional information and pricing, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/programmable_controllers/productivity2000_plcs_(micro-modular)#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22Productivity2000%22