ADC Launch Project Manager_02 (AutomationDirect) asked a question.

June 2026 - Greenlee Knockout & Hydraulic Tools

Introducing our new Greenlee® knockout punches, hydraulic drivers, and accessories which have been added to our existing tool lineup, providing more ways to create clean, precise holes without drilling or rework.

Greenlee Knockout Tools 

  • The expanded selection covers manual, hydraulic, Quick Draw®, and cordless battery‑powered ram or driver options.
  • Greenlee's proven Slug-Buster® and standard round punch series are available in complete sets with a driver included, individual punch and die sets, or as replacement punches and dies that can be purchased separately.
  • Built to handle a variety of materials from plastic to stainless steel and conduit sizes from 1/2 in through 4 in, these additions give electricians and panel builders more flexibility to match the right Greenlee solution to both light‑duty field work and demanding production applications.

For pricing and additional information, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/tools_-a-_test_equipment/hole_cutting_-a-_knockouts/knockout_punches#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0


kewakl and Todd Dice like this.