ADC Community_02 (Automationdirect.com) asked a question.
FRX • FWX • FCX | Px-622, P1-412, P1-M622, and newer CPUs
Overview
File Systems, available on Px-622, P1-412, P1-M622 series Productivity CPUs, unlock the ability to read and write CSV data directly from ladder logic using a portable memory device — either a microSD card (uSD) or a USB drive. Three dedicated instructions handle all file interactions:
Together, these instructions enable a wide range of practical applications: logging production data to a CSV file, loading recipe parameters at startup, archiving shift reports to removable media, and automatically managing file storage to prevent overflow.
Note: File Systems are only supported on Px-622, P1-412, P1-M622, and newer CPUs. Only one removable device may be configured per CPU.
Due to topic length please see attached .pdf for further information and details on this topic.

Productivity PROtips: Using File Systems Effectively