ADC Launch Project Manager_04 (AutomationDirect) asked a question.

May 2026 - Gladiator DIN Rail Mounted Duplex Receptacles with USB Models

We are please to introduce the Gladiator GR series DIN rail mounted duplex receptacles!

Gladiator ReceptacleThe Gladiator GR series DIN rail mounted duplex receptacles are convenience outlets easily installed within electrical enclosures to provide temporary power for laptop computers, test equipment, and USB powered devices. The new GR-REC2 model consists of two NEMA 5-15 straight blade receptacles, the GR-REC2-GFCI adds GFCI protection, and the GR-REC2-USB-xx receptacles include USB ports in various configurations—one USB A and one USB C port (GR-REC2-USB-AC), two USB C ports (GR-REC2-USB-2C), and two USB A ports (GR-REC2-USB-2A). The GR-USB-4A receptacle consists of four USB A ports only, designed specifically for USB A powered devices. All models are 125 VAC/15A rated, UL recognized, CE marked, and offer a 2-year warranty. 

 

Please take a moment to review the Gladiator GR series DIN rail mounted duplex receptacles product offering on our webstore for more details!

 


  • ADC_Tech_03 (AutomationDirect)

    May 2026 - Gladiator DIN Rail Mounted Duplex Receptacles with USB Models

    We are please to introduce the Gladiator GR series DIN rail mounted duplex receptacles!

    GladiatorThe Gladiator GR series DIN rail mounted duplex receptacles are convenience outlets easily installed within electrical enclosures to provide temporary power for laptop computers, test equipment, and USB powered devices. The new GR-REC2 model consists of two NEMA 5-15 straight blade receptacles, the GR-REC2-GFCI adds GFCI protection, and the GR-REC2-USB-xx receptacles include USB ports in various configurations—one USB A and one USB C port (GR-REC2-USB-AC), two USB C ports (GR-REC2-USB-2C), and two USB A ports (GR-REC2-USB-2A). The GR-USB-4A receptacle consists of four USB A ports only, designed specifically for USB A powered devices. All models are 125 VAC/15A rated, UL recognized, CE marked, and offer a 2-year warranty. 

     

    Please take a moment to review the Gladiator GR series DIN rail mounted duplex receptacles product offering on our webstore for more details!

    Expand Post
    Selected as Best
  • PouchesInc (Customer)

    It appears that the USB ports regardless of type A or C are both 5v 3.1a maximums. That is a bit unfortunate for the Type C ports but it is what it is.

     

    What I could not find is whether it is 5v 3a per port, or total for the device?

    • ADC_Tech_03 (AutomationDirect)

      Since it is a class 2 USB rating the power supply feeding both the USB ports is rated to 5VDC at 3.1A max total for the device.

  • ADC_Tech_03 (AutomationDirect)

    May 2026 - Gladiator DIN Rail Mounted Duplex Receptacles with USB Models

    We are please to introduce the Gladiator GR series DIN rail mounted duplex receptacles!

    GladiatorThe Gladiator GR series DIN rail mounted duplex receptacles are convenience outlets easily installed within electrical enclosures to provide temporary power for laptop computers, test equipment, and USB powered devices. The new GR-REC2 model consists of two NEMA 5-15 straight blade receptacles, the GR-REC2-GFCI adds GFCI protection, and the GR-REC2-USB-xx receptacles include USB ports in various configurations—one USB A and one USB C port (GR-REC2-USB-AC), two USB C ports (GR-REC2-USB-2C), and two USB A ports (GR-REC2-USB-2A). The GR-USB-4A receptacle consists of four USB A ports only, designed specifically for USB A powered devices. All models are 125 VAC/15A rated, UL recognized, CE marked, and offer a 2-year warranty. 

     

    Please take a moment to review the Gladiator GR series DIN rail mounted duplex receptacles product offering on our webstore for more details!

    Expand Post
    Selected as Best
  • ssweber (Customer)

    Why does a 15amp outlet have a 20amp-looking plug? Arn't those really NEMA 5-20?image.png