ADC Launch Project Manager_02 (AutomationDirect) asked a question.

May 2026 - Saginaw NEMA 1 and Sanitary Enclosures with Various Accessories

Introducing the new Saginaw NEMA 1 wall‑mount enclosures which are designed for indoor use where economical, reliable protection is essential. Available in a wide range of sizes, these enclosures feature sturdy carbon steel construction, convenient knockouts on all sides for streamlined wiring, 180‑degree door opening for easy access, and compatibility with common subpanels and accessories. For hygienic and washdown environments, new stainless steel sanitary slope‑top enclosures provide corrosion resistance and cleanability, with continuously welded seams, FDA‑grade silicone gaskets, sanitary latching hardware, and high environmental ratings suitable for food, beverage, pharmaceutical, and medical applications.

Saginaw NEMA 1 Enclosures

  • For outdoor installations, new solar shields offer a simple, cost‑effective way to reduce solar heat gain while adding protection from rain and snow. By helping lower internal enclosure temperatures, solar shields can extend component life and improve system reliability in exposed locations. These shields are designed for straightforward installation and are available in multiple sizes with compatible mounting brackets.
  • Additional accessories have been added to improve enclosure usability and structural performance. Top‑mount counterbalance suspension arms allow HMI enclosures to be positioned smoothly and ergonomically, supporting loads while keeping cables neatly routed. New battery rack and shelf systems provide reinforced internal support for heavy batteries, chargers, and inverters, transferring weight to the enclosure corners to prevent distortion, maintain door alignment, and protect enclosure seals over time.

For pricing and more information, please use the link below or one from above:

https://www.automationdirect.com/adc/shopping/catalog/enclosures_-a-_racks#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0


  • ADC_Tech_03 (AutomationDirect)

    May 2026 - Saginaw NEMA 1 and Sanitary Enclosures with Various Accessories

    Introducing the new Saginaw NEMA 1 wall‑mount enclosures which are designed for indoor use where economical, reliable protection is essential. Available in a wide range of sizes, these enclosures feature sturdy carbon steel construction, convenient knockouts on all sides for streamlined wiring, 180‑degree door opening for easy access, and compatibility with common subpanels and accessories. For hygienic and washdown environments, new stainless steel sanitary slope‑top enclosures provide corrosion resistance and cleanability, with continuously welded seams, FDA‑grade silicone gaskets, sanitary latching hardware, and high environmental ratings suitable for food, beverage, pharmaceutical, and medical applications.

    Saginaw 

    • For outdoor installations, new solar shields offer a simple, cost‑effective way to reduce solar heat gain while adding protection from rain and snow. By helping lower internal enclosure temperatures, solar shields can extend component life and improve system reliability in exposed locations. These shields are designed for straightforward installation and are available in multiple sizes with compatible mounting brackets.
    • Additional accessories have been added to improve enclosure usability and structural performance. Top‑mount counterbalance suspension arms allow HMI enclosures to be positioned smoothly and ergonomically, supporting loads while keeping cables neatly routed. New battery rack and shelf systems provide reinforced internal support for heavy batteries, chargers, and inverters, transferring weight to the enclosure corners to prevent distortion, maintain door alignment, and protect enclosure seals over time.

    For pricing and more information, please use the link below or one from above:

    https://www.automationdirect.com/adc/shopping/catalog/enclosures_-a-_racks#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

    Expand Post
    Selected as Best
  • ADC_Tech_03 (AutomationDirect)

    May 2026 - Saginaw NEMA 1 and Sanitary Enclosures with Various Accessories

    Introducing the new Saginaw NEMA 1 wall‑mount enclosures which are designed for indoor use where economical, reliable protection is essential. Available in a wide range of sizes, these enclosures feature sturdy carbon steel construction, convenient knockouts on all sides for streamlined wiring, 180‑degree door opening for easy access, and compatibility with common subpanels and accessories. For hygienic and washdown environments, new stainless steel sanitary slope‑top enclosures provide corrosion resistance and cleanability, with continuously welded seams, FDA‑grade silicone gaskets, sanitary latching hardware, and high environmental ratings suitable for food, beverage, pharmaceutical, and medical applications.

    Saginaw 

    • For outdoor installations, new solar shields offer a simple, cost‑effective way to reduce solar heat gain while adding protection from rain and snow. By helping lower internal enclosure temperatures, solar shields can extend component life and improve system reliability in exposed locations. These shields are designed for straightforward installation and are available in multiple sizes with compatible mounting brackets.
    • Additional accessories have been added to improve enclosure usability and structural performance. Top‑mount counterbalance suspension arms allow HMI enclosures to be positioned smoothly and ergonomically, supporting loads while keeping cables neatly routed. New battery rack and shelf systems provide reinforced internal support for heavy batteries, chargers, and inverters, transferring weight to the enclosure corners to prevent distortion, maintain door alignment, and protect enclosure seals over time.

    For pricing and more information, please use the link below or one from above:

    https://www.automationdirect.com/adc/shopping/catalog/enclosures_-a-_racks#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

    Expand Post
    Selected as Best