ADC Launch Project Manager_01 (AutomationDirect) asked a question.

May 2026 - Datalogic Enhanced Safety Laser Scanners

We are please to announce we have launched more Datalogic safety laser scanners Datalogic's enhanced safety laser scanners are now offered in enhanced models, delivering advanced protection for machinery, robotic cells, and mobile automation applications. These next-generation scanners use time of flight measurement technology to safely monitor up to a 72 m² area with a wide 275° scanning angle, ensuring reliable detection in even the most demanding industrial environments. 

datalogic-datasensing-master-remote-launchThe SLS Enhanced Master, and SLS Master – Remote Scanner, variants offer selectable resolutions (30/40/50/70/150 mm), multiple safety and warning zones, and improved detection performance in a compact, IP65-rated housing. Users benefit from fast configuration through the Datalogic Sentinel GUI, advanced dust filtering, and intuitive diagnostics via a color display. 

These advanced scanners include master, standalone, and remote configurations, all designed for flexible integration. Notably, the remote units provide the same performance as master units while offering a more cost-effective option when used in a multi-scanner installation with a master. 

Safety laser scanner accessories include adjustable mounting brackets, which allow precise positioning, as well as protective head covers. Also available are replacement windows, replacement memory groups, programming software, and master/remote connection cables.


  • ADC_Tech_03 (AutomationDirect)

    May 2026 - Datalogic Enhanced Safety Laser Scanners

    We are pleased to announce we have launched more Datalogic safety laser scanners Datalogic's enhanced safety laser scanners are now offered in enhanced models, delivering advanced protection for machinery, robotic cells, and mobile automation applications. These next-generation scanners use time of flight measurement technology to safely monitor up to a 72 m² area with a wide 275° scanning angle, ensuring reliable detection in even the most demanding industrial environments. 

    datalogic-datasensing-master-remote-launchThe SLS Enhanced Master, and SLS Master – Remote Scanner, variants offer selectable resolutions (30/40/50/70/150 mm), multiple safety and warning zones, and improved detection performance in a compact, IP65-rated housing. Users benefit from fast configuration through the Datalogic Sentinel GUI, advanced dust filtering, and intuitive diagnostics via a color display. 

    These advanced scanners include master, standalone, and remote configurations, all designed for flexible integration. Notably, the remote units provide the same performance as master units while offering a more cost-effective option when used in a multi-scanner installation with a master. 

    Safety laser scanner accessories include adjustable mounting brackets, which allow precise positioning, as well as protective head covers. Also available are replacement windows, replacement memory groupsprogramming software, and master/remote connection cables.

    Expand Post
    Selected as Best
  • ADC_Tech_03 (AutomationDirect)

    May 2026 - Datalogic Enhanced Safety Laser Scanners

    We are pleased to announce we have launched more Datalogic safety laser scanners Datalogic's enhanced safety laser scanners are now offered in enhanced models, delivering advanced protection for machinery, robotic cells, and mobile automation applications. These next-generation scanners use time of flight measurement technology to safely monitor up to a 72 m² area with a wide 275° scanning angle, ensuring reliable detection in even the most demanding industrial environments. 

    datalogic-datasensing-master-remote-launchThe SLS Enhanced Master, and SLS Master – Remote Scanner, variants offer selectable resolutions (30/40/50/70/150 mm), multiple safety and warning zones, and improved detection performance in a compact, IP65-rated housing. Users benefit from fast configuration through the Datalogic Sentinel GUI, advanced dust filtering, and intuitive diagnostics via a color display. 

    These advanced scanners include master, standalone, and remote configurations, all designed for flexible integration. Notably, the remote units provide the same performance as master units while offering a more cost-effective option when used in a multi-scanner installation with a master. 

    Safety laser scanner accessories include adjustable mounting brackets, which allow precise positioning, as well as protective head covers. Also available are replacement windows, replacement memory groupsprogramming software, and master/remote connection cables.

    Expand Post
    Selected as Best