ADC Launch Project Manager_01 (AutomationDirect) asked a question.
Laumas ALLUE, AZLUE, and APLUE Series Single‑point Load Cells support industrial weighing applications from compact platform scales to larger conveyor and hopper systems. Manufactured in Europe to strict quality standards, this lineup provides scalable weighing options up to 600 kg (1320 lb).
These models feature 0.02% full‑scale accuracy, a wide operating temperature range, and stable performance under off‑center loading for platforms up to 600 × 600 mm. Their rugged construction includes a 150% overload rating and an IP65-rated, corrosion‑resistant aluminum housing for reliable operation in industrial environments. Accessories for select models support tension applications and three‑point weighing setups.
April 2026 - LAUMAS Single Point Load Cells Line Ext
Laumas ALLUE, AZLUE, and APLUE Series Single‑point Load Cells support industrial weighing applications from compact platform scales to larger conveyor and hopper systems. Manufactured in Europe to strict quality standards, this lineup provides scalable weighing options up to 600 kg (1320 lb).