ADC Launch Project Manager_04 (AutomationDirect) asked a question.
Introducing the new BLOCK DC uninterrupted power supply (UPS) devices and modules!
These provide low-cost solutions for applications requiring continuous equipment operation.
- The Power Advanced series offers a switching power supply and a battery control module in one unit for optimal battery management, along with a UPS system to monitor the battery for low power conditions.
- New BLOCK battery control modules work with 24 VDC power supplies of any brand to easily add a reliable UPS to existing systems.
- The BLOCK buffer control module uses Electrolytic Double Layer Capacitors (EDLC) to monitor, control, and provide backup power to a unit without using traditional battery control modules and batteries. This unit is ideal for applications requiring short-duration power bridging with maintenance-free operation and an extended lifespan.
- The BLOCK battery storage modules provide an enclosed compartment where a battery can be stored. Combined with a power supply and battery control module, these storage devices build a complete UPS system that will quickly switch from standby to full power, maintaining grid reliability.
- The BLOCK Power Mini series power supplies offer performance and reliability without the higher cost of full-featured power supplies.
These robust power supplies feature a compact form factor, excellent transient voltage protection, and are adaptable for a wide range of applications!
April 2026 - BLOCK Power Advanced Series Power Supplies with Battery Control / UPS and More
Introducing the new BLOCK DC uninterrupted power supply (UPS) devices and modules!
These robust power supplies feature a compact form factor, excellent transient voltage protection, and are adaptable for a wide range of applications!