AlThePal (Customer) asked a question.
I'm writing a program for a P1-550 which includes a User Defined Instruction. When I try to load the program into the simulator for testing, the simulator hangs at around 46%. I have to use Task Manager to kill Productivity Suite before restarting.
Is this a known issue? I'm using Productivity Suite 4.6.1.
From our point of view (i.e. as a user) this problem has been fixed and uploading a project to the simulator containing a UDI works without issues.