April 2026 - di-soric IO-Link Compatible Ultrasonic Sensors

We are pleased to announce the di-soric 8, 12, 18, and 30mm tubular and 12mm rectangular ultrasonic proximity sensors which are designed for contactless distance measurement and offer IO-Link with ISDU support, a rugged nickel plated brass construction, high IP67 protection ratings, and sensing distances up to 6,000mm.

di-soric Ultrasonic Sensors 

  • ISDU (Indexed Service Data Unit) provides on-demand exchange of parameter data (i.e. identification, configuration, diagnostics) between the IO-Link master and the connected device to ensure that measuring tasks and tasks such as avoiding influence from several sensors are possible in one application.
  • ISDU allows access to specific settings using index/subindex addresses, enabling parameter modification, such as changing sensor thresholds or device diagnostics, without disrupting real-time operation.
  • Output options include N.O./N.C. selectable outputs with push-pull NPN or PNP configurations or 0-10 VDC or 0/4-20 mA analog outputs. 4-pin M8 or M12 quick-disconnect terminations provide for quick and easy wiring and right-angle beam adapters are available for beam adjustments.

For more information and pricing, please use link above or below:

https://www.automationdirect.com/adc/shopping/catalog/sensors_-z-_encoders/ultrasonic_proximity_sensors#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22di-soric%22