ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce the new Smart-VS Plus sensor which offers all the features of the standard Smart-VS sensor, including Ethernet communication and several I/O points, but adds additional object classifications for a total of 3 classes, which is useful when Good / No Good / No Object tests are needed. The Smart-VS Plus imager supports up to 20 stored images and the operating range is expanded to 50-400 mm.
Datalogic’s most advanced vision sensor, the Smart-VS EVO, includes everything the Smart-VS Plus offers, plus support for a 6-class classification including anomaly detection, and the imager stores up to a total of 50 images.
- It provides the same long-range operating distance (50-400 mm) but includes an additional output for a total I/O count of 4 outputs and 2 inputs.
- These new sensors come with a 3-year warranty and boast the same easy setup as the basic Smart-VS sensor, using a web-based GUI that requires no specialized training or experience.
For more information and pricing, please use the link below or above:
https://automationdirect.com/adc/shopping/catalog/barcode_-z-_rfid_-z-_vision/vision/vision_sensors#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

March 2026 - More Datalogic Smart-VS Vision Sensors