ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Sensy 2172L series single point, 5510 series shear beam, and 2782 series tension/compression load cells deliver flexible solutions for weighing and force measurement. They are ideal for applications ranging from small packaging scales to rugged industrial tanks and conveyor systems.
Built from aircraft-grade aluminum or stainless steel, these models feature built-in overload protection, accuracies down to 0.03% of full scale, protection ratings up to IP67, and capacities up to 2000 kg (4409 lb.). Single point cells, ideal for scales and batching systems, and compact tension/compression units, that measure bi-directional force in a robust, space-saving design, come with industry standard 4–20 mA outputs for easy integration into process control systems.
Shear beam designs offer millivolt signals (which may require a signal converter or PLC load cell input module) and provide heavy-duty performance for hoppers and vessels.
Please check out our Sensy Load Cells product offering for more details.

March 2026 - Sensy Load Cells