ADC Launch Project Manager_03 (AutomationDirect) asked a question.

March 2026 - Schmersal PROTECT PSC1 Safety Controller

Introducing the Schmersal PROTECT PSC1 safety controller, which is a compact safety control system with scalable I/O from a trusted leader in machine safety. E-stops, light grids, and almost any safety device can be monitored with ease, and the universal interface ensures instant connection to every standard fieldbus.

Schmersal Safety ControllerThe base models, PSC1-C-10 and PSC1-C-100, include 14 safe inputs up to PL e or SIL 3, 4 adjustable safe semiconductor outputs, 2 safe relay outputs, and 2 pulse outputs. The PSC1-C-10 includes 2 signaling outputs, and the I/O can be expanded by adding up to 2 expansion modules. The PSC1-C-100 adds 6 signaling outputs and 20 adjustable safe I/O points. This more advanced model can be expanded by adding up to 8 expansion I/O modules. Both models have the option for built-in fieldbus support for EtherCAT, PROFINET, and EtherNet/IP or Modbus TCP, depending on the model selected, so no additional communications modules need to be purchased.

 

Please check out our Schmersal product offering for more details.

 


  • ADC Community_04 (AutomationDirect)

    March 2026 - Schmersal PROTECT PSC1 Safety Controller

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    March 2026 - Schmersal PROTECT PSC1 Safety Controller

    Selected as Best