ADC Launch Project Manager_02 (AutomationDirect) asked a question.
February 2026 - TE Connectivity Snap-On Markers
We are pleased to announce our new TE Connectivity snap-on markers which are “C” profile wire labels designed for quick and easy application onto wires that are already terminated.
- These markers can be applied or changed without disconnecting the wire, offering significant time savings compared to on-site printing or handwriting for small jobs.
- Each marker is pre-printed with an individual character for clear legibility and is available in black on yellow or black on white color options.
- Designed to fit wire sizes ranging from 22 AWG to 10 AWG, the markers feature alignment notches for precise placement and are built to withstand harsh environments.
- Markers come preloaded on applicators that are designed to simplify installation and prevent over-expansion.
For pricing and more information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/wire_-a-_cable_management/labeling/wire_marking_tags#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=%22TE%20Connectivity%22

February 2026 - TE Connectivity Snap-On Markers