February 2026 - Endress+Hauser Picomag Flow Meter Line Extension

ADC is pleased to announce the launch of the Endress+Hauser Picomag magnetic‑inductive flowmeters with EPDM seals enable additional applications beyond those supported by the existing FKM seals. Picomag series flow meters measure conductive liquids (≥10 μS/cm) up to 198 GPM, and simultaneously monitor flow, temperature, and volume. They include two configurable I/O points supporting analog, pulse, switch, or IO-Link communication, and feature a full-color, TFT display. Configuration and monitoring can be performed wirelessly via the free Bluetooth® SmartBlue App. The IO-Link interface provides seamless integration into established fieldbus systems, direct access to process and diagnostics data, and "on the fly" device configuration.endress-hauser-picomag-flow-meters-launch


  • ADC Community_04 (AutomationDirect)

    February 2026 - Endress+Hauser Picomag Flow Meter Line Extension

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    February 2026 - Endress+Hauser Picomag Flow Meter Line Extension

    Selected as Best
  • OkiePC (Customer)

    There's a typo in your subject title. "Hauswer"