February 2026 - More Relay and Temperature I/O Options for the Productivity PLC Family

Introducing our new P1-04TEPS and P2-08TEPS modules provide solid state relay options for the Productivity1000 and Productivity2000 PLC families. These modules are ideal for applications requiring extensive or extremely fast load switching and offer longer lifespans, greater reliability, near-instantaneous switching, and less electrical noise than electromechanical relays due to their lack of moving parts.

P1 & P2 modules 

  • The new Productivity1000 P1-04THMS and Productivity2000 P2-08THMS thermocouple modules feature 16-bit resolutions and inputs that support numerous thermocouple types. These modules are designed with input isolation for better accuracy in electrically noisy environments. 
  • The new P1-12CDRS discrete/relay combo module for the Productivity1000 system combines higher current Form A (SPST) relays (5A/point) with eight 24 VAC/VDC discrete inputs, providing dual purpose I/O for cost and space savings.

For more information and pricing, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/programmable_controllers#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0&Brand_Name_ms=(%20%22Productivity1000%22%20%22Productivity2000%22)


  • ADC Community_04 (AutomationDirect)

    February 2026 - More Relay and Temperature I/O Options for the Productivity PLC Family

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    February 2026 - More Relay and Temperature I/O Options for the Productivity PLC Family

    Selected as Best
  • kewakl (Customer)

    the P1-04TEPS really is 'relay' out, but digging deeper it is Solid_State Relay.

     

    • Todd Dice (Customer)

      Yeah, I first read this as "mechanical" relays. Maybe tweak the description or part number with SSR.