January 2026 - More WEG CFW500 Washdown Duty AC Drives

Introducing additional WEG CFW500 washdown AC drives have been added to our offering which increases the horsepower offering of this series—up to 30 hp for the 460 VAC models and up to 20 hp for the 230 VAC models.

WEG CFW500 AC Drives 

  • These drives are manufactured by WEG, a well-known and trusted brand in VFDs.
  • CFW500 drives are rated IP66 and NEMA 4X for use in the harshest environments, include a SoftPLC for custom-tailored control schemes, and support several control modes, including scalar V/F and closed-loop flux vector control. 
  • With the inclusion of these drives, are two new communications modules. These modules provide more networking capabilities:
    • Dual-port EtherNet/IP (with web server)
    • PROFINET network connectivity

For more information and pricing, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/drives_-a-_soft_starters/ac_variable_frequency_drives_(vfd)#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0


  • ADC Community_04 (AutomationDirect)

    January 2026 - More WEG CFW500 Washdown Duty AC Drives

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    January 2026 - More WEG CFW500 Washdown Duty AC Drives

    Selected as Best