November 2025 - Dold Compact Soft Starters & Smart Motor Starters

We are pleased to introduce the Dold Compact Soft Starters & Smart Motor Starters!!

 

Dold AC Soft Starters 

The new Dold 9019 soft starter offers simple dial setup for standard and light-duty three-phase applications under 9 amps and supports a voltage range of 200-480VAC.

 

  • This soft starter is in an ultra-compact, space-saving package with many great options, including a soft stop feature.

 

  • Like most other solid-state soft starters, the 9019 provides thyristor control of two motor phases until the motor is up to speed, then bypasses the starting circuit with contacts.

 

  • Galvanic protection between the control and power circuit is standard.

 

The new Dold 9256 smart motor starters are a 6-in-1 functionality starter in a slim package for three-phase motor control applications up to 9 amps.

 

  • Every model supports reversing with several additional functions available.

 

  • Supported functions are dependent on the model chosen and include start/stop ramp, start ramp only, and simple on/off.

 

  • Galvanic protection is optional, and there are also options for overcurrent or thermal overload protection.

 

Please check out our Dold Compact Soft Starters & Smart Motor Starters product offering for more details.


  • ADC Community_04 (AutomationDirect)

    November 2025 - Dold Compact Soft Starters & Smart Motor Starters

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    November 2025 - Dold Compact Soft Starters & Smart Motor Starters

    Selected as Best