ADC Launch Project Manager_04 (AutomationDirect) asked a question.
November 2025 - Dold Compact Soft Starters & Smart Motor Starters
We are pleased to introduce the Dold Compact Soft Starters & Smart Motor Starters!!
The new Dold 9019 soft starter offers simple dial setup for standard and light-duty three-phase applications under 9 amps and supports a voltage range of 200-480VAC.
- This soft starter is in an ultra-compact, space-saving package with many great options, including a soft stop feature.
- Like most other solid-state soft starters, the 9019 provides thyristor control of two motor phases until the motor is up to speed, then bypasses the starting circuit with contacts.
- Galvanic protection between the control and power circuit is standard.
The new Dold 9256 smart motor starters are a 6-in-1 functionality starter in a slim package for three-phase motor control applications up to 9 amps.
- Every model supports reversing with several additional functions available.
- Supported functions are dependent on the model chosen and include start/stop ramp, start ramp only, and simple on/off.
- Galvanic protection is optional, and there are also options for overcurrent or thermal overload protection.
Please check out our Dold Compact Soft Starters & Smart Motor Starters product offering for more details.

November 2025 - Dold Compact Soft Starters & Smart Motor Starters