September 2025 - Murrelektronik Mini Cables and Field Wireable Connectors

Introducing Murrelektronik 7/8 in – 16 UN2 mini cables that feature a 4-wire, 4-pole configuration that enables the transmission of both power and critical control signals through a single connector, simplifying wiring and installation. These mini connector cables are equipped with established power connectors for I/O modules and field devices, and they are UL-listed for industrial control and signal applications.

Murrelektronik Mini CableEach connector is 100% tested during manufacturing to ensure maximum quality and reliability and they are available in multiple configurations, including standard axial, right-angle connectors, and connector-to-pigtail combinations. A range of 7/8 in – 16 UN2 mini field wireable connectors, designed for cable diameters of 6–8 mm is also available. When properly connected, they achieve an IP67 rating for dust and water protection. With a 4-pin layout, these connectors support fast, reliable field assembly and provide secure transmission of both signals and power, enhancing installation flexibility.

 

Please check out our Circular Connection Cables product offering for more details.


  • ADC Community_04 (AutomationDirect)

    September 2025 - Murrelektronik Mini Cables and Field Wireable Connectors

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    September 2025 - Murrelektronik Mini Cables and Field Wireable Connectors

    Selected as Best