ADC Launch Project Manager_04 (AutomationDirect) asked a question.
September 2025 - Penn Union Aluminum Compression Lugs
Introducing more Penn Union Aluminum Compression Lugs! The Penn-Union BLUA series aluminum compression lugs are built from premium-grade materials, delivering exceptional conductivity with minimal resistance. They meet or exceed all industry standards and are certified for installation using widely available tools, without compromising agency certifications.
- Designed for reliability and cost-efficiency, Penn-Union’s full line of compression connectors features a color-coded system that simplifies inspection and ensures easier, compliant installations.
- These connectors are rated for use with copper or aluminum conductors, suitable for voltages up to 35 kV, and have a beveled entry for easy cable insertion.
- Manufactured from seamless aluminum tubing, these compression lugs are an excellent lightweight solution for electrical connectivity.
Please check out our Penn-Union BLUA series aluminum compression lugs product offering for more details.

September 2025 - Penn Union Aluminum Compression Lugs