September 2025 - Penn Union Aluminum Compression Lugs

Introducing more Penn Union Aluminum Compression Lugs! The Penn-Union BLUA series aluminum compression lugs are built from premium-grade materials, delivering exceptional conductivity with minimal resistance. They meet or exceed all industry standards and are certified for installation using widely available tools, without compromising agency certifications.

Penn Union Aluminum Compression Lugs 

  • Designed for reliability and cost-efficiency, Penn-Union’s full line of compression connectors features a color-coded system that simplifies inspection and ensures easier, compliant installations.

 

  • These connectors are rated for use with copper or aluminum conductors, suitable for voltages up to 35 kV, and have a beveled entry for easy cable insertion.

 

  • Manufactured from seamless aluminum tubing, these compression lugs are an excellent lightweight solution for electrical connectivity.

 

Please check out our Penn-Union BLUA series aluminum compression lugs product offering for more details.


  • ADC Community_04 (AutomationDirect)

    September 2025 - Penn Union Aluminum Compression Lugs

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    September 2025 - Penn Union Aluminum Compression Lugs

    Selected as Best