ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce the new ASO Safety Solutions safety mats which provide a horizontal detection area (typically on the floor) to sense and protect personnel when entering dangerous areas.
- This safety mat addition includes yellow mats in 24 x 24 inches, 24 x 60 inches, and 36 x 36 inches with tapered or straight edge versions
- Straight edge mats are used in large areas where multiple mats can be set next to one another for complete coverage
- Tapered edge mats are ideal for small areas where rolling equipment exists and they require no additional trim to be installed
Safety bumpers are pressure-sensitive devices typically used in applications involving moving equipment such as vehicles or AGVs. They are designed to handle tough environments and are not sensitive to vibration. This new addition includes more sizes, tapered edge models, and several new colors, including yellow, black, and red.
For pricing and additional information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/safety#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

August 2025 - More ASO Safety Solutions Safety Mats and Bumpers