ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing Metal Work ISO 6432 non-repairable pneumatic air cylinders, which offer an ideal solution for metric applications where an inexpensive actuator is desired. These cylinders are a great choice for machinery with limited installation space. They are interchangeable with other common brands of ISO 6432 cylinders and are available in double-acting models. They come in bore sizes from 12mm to 25mm and stroke lengths of 50mm to 300mm. They feature a universal mount, and various installation accessories are offered to accommodate almost any mounting method. They have a magnetic piston for position sensor compatibility and have a 145 psi operating pressure.
Metal Work heavy-duty metric dual guide rod cylinders are ideal for applications requiring precision mounting and tolerance to a sideload. These cylinders feature dual guide rods, magnetic pistons, bronze bushings, anodized extruded aluminum alloy housing, and switch mounting slots. Available in bore sizes ranging from 16mm to 63mm and stroke lengths of 10mm to 400mm, these cylinders are double-acting, have a maximum operating pressure of 145 psi, and are interchangeable with other common brands of metric dual guide rod cylinders.
Please check out our Air Cylinders product offering for more details.

July 2025 - Metal Work ISO 6432 Non-repairable and Dual Guide Rod Pneumatic Cylinders