ADC Launch Project Manager_02 (AutomationDirect) asked a question.

June 2025 - Endress+Hauser iTHERM and iTEMP Series Temperature Transmitters

Introducing the Endress+Hauser iTHERM and iTEMP series temperature transmitters which offer precise and reliable temperature measurements with easy integration, a rugged design, flexible configurations, and IO-Link or HART communication options.

Endress Hauser Temp Transmitters

  • Endress+Hauser's TM311 iTHERM CompactLine integrates an RTD and transmitter in a stainless steel housing, featuring an adjustable temperature range within 32 to 302° F (0 to 150° C) and probe insertion lengths of 30-150mm. They are available with 4-20 mA or IO-Link outputs, 1/4" or 1/2" NPT process connections, as well as 3-A approved sanitary tri-clamp fittings, and an IP69 rating with suitable cables.
  • TMT36 iTEMP series head-mounted temperature transmitters support Pt100 and Pt1000 RTD inputs with a single-channel IO-Link output for easy configuration and diagnostics. They are available with screw or push-in terminals and can be used with the optional TID10 series digital display.
  • TMT72 iTEMP series programmable, HART-compatible temperature transmitters accept RTD, thermocouple, resistance, or voltage inputs and are available with connection head or DIN rail mounting options. They feature configurable measuring ranges, linearized 4-20 mA outputs, Bluetooth setup via the free SmartBlue app, and adjustable filtering. They also support the optional TID10 series digital display.
  • The rugged TMT142B iTEMP transmitter supports multiple input types and offers configurable ranges, HART communication, adjustable filtering, and a built-in digital display. Its IP67-rated die-cast aluminum housing is suited for harsh environments, and Bluetooth via the SmartBlue app enables remote configuration.

Endress+Hauser iTHERM and iTEMP series temperature transmitters are CSA and CE marked, RoHS compliant, and offer a 1-year warranty. For pricing and additional information, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/temperature_sensors_-a-_transmitters#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0


  • ADC Community_04 (AutomationDirect)

    June 2025 - Endress+Hauser iTHERM and iTEMP Series Temperature Transmitters

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    June 2025 - Endress+Hauser iTHERM and iTEMP Series Temperature Transmitters

    Selected as Best