ADC Launch Project Manager_01 (AutomationDirect) asked a question.

May 2025 - IronHorse VP1 Parallel Shaft DC Gearboxes

We have new additions to our DC gearbox product line. Our IronHorse VP1 series parallel shaft DC gearboxes are built to industry standards and come in a rugged diecast aluminum frame.

ironhorse-vp1-dc-gearmotors-launchThese gearmotors offer several horsepower ratings, a wide range of torque options, and are internally lubricated, requiring low maintenance.

  • 90 VDC
  • Torque range up to 280 in-lb
  • Speed range 7-165 rpm
  • 0.312-, 0.625-, or 0.5-inch shaft diameter
  • Oil or grease lubricated
  • VP1A models have removable mounting feet
  • Made in USA

Check out these DC gearboxes.

 


  • ADC Community_04 (AutomationDirect)

    May 2025 - IronHorse VP1 Parallel Shaft DC Gearboxes

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    May 2025 - IronHorse VP1 Parallel Shaft DC Gearboxes

    Selected as Best