ADC Launch Project Manager_04 (AutomationDirect) asked a question.

May 2025 - Patlite Visual and Audible-Visual Industrial Signal Beacons

We are pleased to announce the launch of the Patlite Visual and Audible-Visual Industrial Signal Beacon!

Patlite Signal BeaconPatlite industrial signal beacons provide clear and unambiguous visual indication ensuring quick and easy detection by floor personnel. These beacons are available in three series with various monocolor options and a Fresnel lens that distributes ambient, uniform light from all globe surfaces, including the top. All series are IP23 rated and can reach the IP65 rating by using the optional gasket.

 

  • The SF series is a multifunction unit that offers 22 selectable light patterns including simulated rotation, flashing, and pulsing.

 

  • The SK series has a 120rpm rotating reflector mounted on steel ball bearings for reduced wear and long-lasting operation.

 

  • The SL series has a wider light-emitting surface with over 5 times the luminous intensity of competing products and includes a selectable continuous blinking or triple flash lighting pattern.

 

Patlite audible-visual monocolor industrial signal beacons are identical to the visual series above, but each series adds an 86- or 88-dB audible signal for increased indication awareness.


  • ADC Community_04 (AutomationDirect)

    May 2025 - Patlite Visual and Audible-Visual Industrial Signal Beacons

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    May 2025 - Patlite Visual and Audible-Visual Industrial Signal Beacons

    Selected as Best