ADC Launch Project Manager_03 (AutomationDirect) asked a question.

May 2025 - More WAGO Single-Channel Electronic Circuit Breakers and Eco2 Series Power Supplies

Introducing the new WAGO 787-3861 series single-channel electronic circuit breakers, which offer a lower cost option and a compact 6mm form factor to provide safe and reliable supplementary protection for 24 VDC control circuits.

Wago Single Channel ECBThese electronic circuit breakers offer remote monitoring and control, clear LED indicators, and fast response to overloads and short circuits, minimizing downtime. They are designed for demanding environments and enhance system reliability with robust protection and easily understood diagnostics.

 

Distribution modules are also offered and allow expansion of 787-3861 series electronic circuit breaker terminals. Models are available for Vout, GND, or both and are rated up to 20A.

 

In addition, a new 60W model has been added to the WACO Eco2 series power supply lineup, which is value-priced and UL approved for Class 1, Div 2 hazardous locations.

 

The WAGO 787-3861 series single-channel electronic circuit breakers and Eco2 series power supply are UL Listed, CE and UKCA marked, and offer 2-year warranties. 

 

Please check out our Electronic Circuit Protectors product offering for more details.


  • ADC Community_04 (AutomationDirect)

    May 2025 - More WAGO Single-Channel Electronic Circuit Breakers and Eco2 Series Power Supplies

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    May 2025 - More WAGO Single-Channel Electronic Circuit Breakers and Eco2 Series Power Supplies

    Selected as Best