ADC Launch Project Manager_03 (AutomationDirect) asked a question.

May 2025 - AchieVe FKL Series 18mm Tubular Metal Photoelectric Sensors

Introducing the new AchieVe FKL series 18mm tubular photoelectric sensors, which feature a rugged nickel-plated brass construction with a high IP67 protection rating. They employ Class 1 or Class 2 red lasers to provide sensing distances up to 50 meters.

Achieve 18mm Laser SensorsThese sensors, offered in diffuse with background suppression, diffuse, polarized retroreflective, and through-beam sensing styles, offer complementary light-on/dark-on operation, a 10 to 30 VDC operating voltage range, potentiometer or teach-in button sensitivity adjustment, and up to a 1.5kHz switching frequency.

 

The new AchieVe 18mm photoelectric sensors are UL Listed, CE and UKCA marked, and RoHS compliant. They also offer a 3-year warranty.

 

Please check out our Photoelectric Sensors product offering for more details.


  • ADC Community_04 (AutomationDirect)

    May 2025 - AchieVe FKL Series 18mm Tubular Metal Photoelectric Sensors

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    May 2025 - AchieVe FKL Series 18mm Tubular Metal Photoelectric Sensors

    Selected as Best