ADC Launch Project Manager_02 (AutomationDirect) asked a question.
May 2025 - Balluff EtherNet/IP IO-Link Master Modules, Hubs, and Analog Converter
Introducing the new Balluff EtherNet/IP IO-Link master modules which provide EtherNet/IP communications capability for IO-Link systems, with IIoT, REST API, and/or MQTT depending on model.
- They are available in a rugged IP67 die-cast zinc nickel-plated housing for harsher environments, or in a weld-proof potted plastic format.
- Select models include built-in screen interface for easy IP, subnet mask, and gateway configuration.
- Balluff IO-Link hubs allow several sensors and actuators to be easily connected to an IO-Link master via a standard sensor cable and are housed in die-cast zinc nickel-plated housings to withstand extreme conditions.
- These hubs transmit standard field I/O signals, including analog and temperature data. Both masters and hubs are machine mountable and do not require enclosures.
- Also available is a Balluff IO-Link analog converter which provides a low-cost solution to convert various analog I/O signals into a single I/O-Link connection.
For additional information and pricing, please see the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/field_i-z-o/io-link/io-link_masters#sort=not(exists(query(%7B!v%3D'prod_status%3A1'%7D)))%20asc&start=0

May 2025 - Balluff EtherNet/IP IO-Link Master Modules, Hubs, and Analog Converter