ADC Launch Project Manager_04 (AutomationDirect) asked a question.
April 2025 - Lika Draw Wire Encoders
We are please to announce the launch of the Lika Draw Wire Encoders!
Also known as string encoders or string potentiometers, Lika draw wire linear measurement devices use a steel cable wrapped on a spring-loaded reel to measure distance.
- The reel is connected to a rotary encoder or potentiometer that can provide very accurate feedback on how far the steel cable has been extended.
- Lika draw wire encoders provide encoder (quadrature) or 0-10V or 4-20mA analog outputs and are available in pull-lengths from 2 to 10 meters.
They are a good solution when the operational space is constricted, or the environmental conditions are severe.
- The body of the encoder can be mounted in a safe place, easily accessible, and adequately protected, while the measuring wire requires minimum space and can be subjected to harsher conditions.
- They can also replace traditional encoders in some cases.
- Typical applications include linear measuring, vertical lift measurement, cylinder stroke measurement, or any application where accurate, inexpensive, and easy-to-install measurement of a linear distance is required.
Please check out the Lika Draw Wire Encoders offering on our webstore for more details.

April 2025 - Lika Draw Wire Encoders