ADC Launch Project Manager_02 (AutomationDirect) asked a question.
March 2025 - IronHorse® Aluminum Worm Gearboxes with IEC Input
Introducing our new IronHorse worm gearboxes with IEC inputs which offer all the same features and advantages as our existing aluminum models, including 30mm to 75mm frame sizes, 10:1 to 100:1 ratios in most sizes, and maintenance free operation.
- They are factory filled with synthetic oil and their double lip oil seals prevent leakage.
- These new models offer IEC input flange types B5 and B14 in order to fit IEC motors in frame sizes 63, 71, 80, and 90.
- Just like their NEMA input counterparts, they offer hollow shaft outputs, with single or double output shafts available as accessories, and a hardened worm shaft for increased durability.
- Aluminum worm gearboxes are a lower cost, lower weight alternative to stainless steel and cast-iron models.
- They are ideal for medium-duty applications that have a less frequent run rate or can justify a shorter service life.
For pricing and additional information, please use the link above or below: