March 2025 - METEcon Multi-Wire Connectors

We are pleased to announce our METEcon multi-wire connectors which feature quality and cost-effective inserts and housings.

METE Enerji Multi-wire Connectrors 

  • Inserts are available in multiple pole configurations from 2 poles plus ground up to 108 poles plus ground, with screw or crimp termination types and sizes ranging from 26 to 12 AWG, 10 to 80 Amps.
  • METEcon housings are made of die-cast aluminum with a polyester powder finish or self-extinguishing thermoplastic and are suitable for use in electrical panels, power connections, and other industrial applications.
  • Crimp contacts ensure a gas-tight, corrosion-free connection with very low contact resistance. METEcon multi-wire connectors provide secure connections and carry UL and CE agency approvals.

For pricing and more information, please use the link above or below:

https://www.automationdirect.com/adc/shopping/catalog/wiring_solutions/multi-wire_connectors