ADC Community_03 (AutomationDirect) asked a question.

C2-OPCUA (Server) Module General Information

The C2-OPCUA server module when added to a CLICK PLUS CPU allows the simplicity and reliability of CLICK PLCs to be deployed in many more applications. This module integrates the CLICK PLUS CPU seamlessly into an OPC UA network, exposing all the CLICK I/O and internal registers, making the entire CLICK system an intelligent remote I/O rack.

 

With over 158 I/O available, it makes the CLICK PLUS when combined with this module, one of the lowest cost and most flexible OPC UA systems available. The industrial rated on-board C2-OPCUA module also improves reliability and reduces overall system costs by eliminating the need for an external OPC UA server device.