January 2025 - Penn Union Compression Lugs

New Penn-Union Compression Lugs provide a secure method of terminating electrical cables, especially high power or large diameter cables, to electrical equipment. Unlike mechanical lugs, that are screwed/clamped in place, these connectors are crimped onto the cable using the appropriate crimping tool for a quick, easy, and permanent installation.

 

Penn Union Compression Lugs 

  • These connectors are rated for use with copper conductors, have a beveled entry for easy cable insertion, and have color-coded barrels that are marked with die index numbers making inspections and certified installations much simpler.

 

  • Penn-Union compression connectors are certified to be installed using commonly found tools and do so without loss of agency certification.

 

  • Also included are Penn-Union Compression Lug Tools that feature a small head designed for use in confined spaces. The unique telescopic handle design (TDM) provides increased leverage when needed and the tools support 8 AWG up to 500 MCM wire/cable.

 

Please check out our Penn Union Compression Lugs product offering for more details.

 


OkiePC likes this.