December 2024 - Endress+Hauser Soliphant® FTM20 Vibration Rod Level Switches

Introducing the Endress+Hauser Soliphant vibration rod level switche detect fine- or coarse-grained, non-fluidized bulk solids in silos, hoppers, and bins. They can even detect solids underwater, such as sediment buildup in a tank. These robust switches are insensitive to build-up, providing maintenance-free operation and easy setup with no calibration required.

 

Endress Hauser Level Switches 

  • They feature rugged plastic or aluminum housings, 316L stainless steel sensing elements, and come with solid state or relay outputs.

 

  • Select models offer hazardous location ratings.

 

  • These cost-effective sensors have a wide range of applications and can be installed in any orientation to indicate full, demand, or empty status.

 

The new Endress+Hauser Soliphant vibration rod level switches are UL Listed, CSA general purpose or FM hazardous location approved (certain models), CE marked, and RoHS compliant.

 

Please check out our Endress+Hauser Soliphant vibration rod level switches, product offering for more details.


  • ADC Community_02 (Automationdirect.com)

    December 2024 - Endress+Hauser Soliphant® FTM20 Vibration Rod Level Switches

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    December 2024 - Endress+Hauser Soliphant® FTM20 Vibration Rod Level Switches

    Selected as Best