December 2024 - More Captron Caneo Series Capacitive Pushbuttons

Introducing Captron capacitive pushbuttons, which utilize touch control and are activated without pressure when a hand or body part nears the device's surface. They feature a robust IP69K design, wear-free operation, resistance to water, oil, and harsh environments, and are available in various mounting/operator sizes.

Captron Caneo Capacitive SwitchesCaneo Series10 additions include more standard and stainless-steel hygienic models with static or dynamic switch types and blank, power symbol, or RESET legends. They are available in automatic or semi-automatic LED control modes and provide a convenient 7.87in. (200mm) pigtail connection for quick installation.

 

New Caneo Series41 solid display capacitive switches combine a flange-mount capacitive switch with a sturdy aluminum terminal base that can withstand the harshest of environments. These switches feature an ergonomic design for ease of use and a robust construction for long-lasting, reliable performance. They combine status, control signal, and 7-segment display into one compact device.

 

New Caneo Series40 puck-style standard and display type capacitive switches offer the same reliable performance as the Series41 in a compact, encapsulated polycarbonate housing. Their standard 22mm mounting provides a low-cost solution to quickly and easily retrofit and modernize aging installations.

 

The new Captron Caneo series capacitive pushbuttons are CSA approved, CE marked, RoHS compliant, and come with a 5-year warranty.

 

Please check out our Captron Caneo Series Capacitive Pushbuttons product offering for more details.


  • ADC Community_02 (Automationdirect.com)

    December 2024 - More Captron Caneo Series Capacitive Pushbuttons

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    December 2024 - More Captron Caneo Series Capacitive Pushbuttons

    Selected as Best