December 2024 - Helukabel SOOW & SJOOW Portable Cord

AutomationDirect is proud to announce that the new high quality Helukabel unshielded "extra hard use" 600V SOOW and 300V SJOOW portable cord is now available.

 

Helukabel SOOW & SJOOW Portable Cord 

  • Portable cord (also called service cord) is a cable with multiple conductors used for electrical power connections that are not intended to be permanent.

 

  • Applications for these cables often involve portable equipment such as power tools or temporary installations such as work site lighting.

 

  • These cables have EPDM thermoset rubber conductor insulation material and a black CPE thermoset rubber jacket that provides excellent resistance to abrasion, hot surface contact, harsh conditions, and extreme temperatures.

 

Check out the Helukabel SOOW & SJOOW Portable Cord offering on our website for product information, pricing and availability.


  • ADC Community_04 (AutomationDirect)

    December 2024 - Helukabel SOOW & SJOOW Portable Cord

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    December 2024 - Helukabel SOOW & SJOOW Portable Cord

    Selected as Best