ADC Launch Project Manager_04 (AutomationDirect) asked a question.
December 2024 - Helukabel SOOW & SJOOW Portable Cord
AutomationDirect is proud to announce that the new high quality Helukabel unshielded "extra hard use" 600V SOOW and 300V SJOOW portable cord is now available.
- Portable cord (also called service cord) is a cable with multiple conductors used for electrical power connections that are not intended to be permanent.
- Applications for these cables often involve portable equipment such as power tools or temporary installations such as work site lighting.
- These cables have EPDM thermoset rubber conductor insulation material and a black CPE thermoset rubber jacket that provides excellent resistance to abrasion, hot surface contact, harsh conditions, and extreme temperatures.
Check out the Helukabel SOOW & SJOOW Portable Cord offering on our website for product information, pricing and availability.

December 2024 - Helukabel SOOW & SJOOW Portable Cord