September 2024 - Master Appliance Heat Guns & Accessories

We are pleased to announce the arrival of the Master Appliance Heat Guns & Accessories. Master Appliance heat guns are quality heating tools used extensively across various industries for tasks such as shrinking tubing, activating adhesives, bending plastics, thawing frozen pipes, circuit board manufacturing, and so much more. These heat guns deliver high temperatures quickly and efficiently and include various models to fit your application.

 

Master Appliance Heat Guns 

  • The D-series fixed-temperature heat guns are heavy-duty industrial tools that provide up to a 1200°F heat source with a high 27 CFM and 3400 FPM airflow.
  • The Varitemp® heat guns include an adjustable 130°F to 1200°F temperature dial and provide a high 27 CFM and 3400 FPM airflow.
  • The Master-Mite heat gun is a 650°F continuous-duty bench-top heating system with a quiet motor that performs tasks without excess air flow.
  • The EC-Mini heat gun is a professional grade 640°F heat tool with a small footprint that is lightweight, portable, and a versatile heat source for many tasks and projects.
  • Also, the Master-Mite and the EC-Mini models include a height- adjustable stand for hands-free use.

 

Please check out the Master Appliance Heat Guns & Accessories offering on our webstore for more details.


  • ADC Community_04 (AutomationDirect)

    September 2024 - Master Appliance Heat Guns & Accessories

    Selected as Best
  • ADC Community_04 (AutomationDirect)

    September 2024 - Master Appliance Heat Guns & Accessories

    Selected as Best