ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce our newly added Endress+Hauser Cerabar PMP23 series hygienic pressure transmitters which feature a compact stainless steel housing, a fully welded 1-1/2" sanitary tri-clamp process connection, and are approved for Food and Beverage applications. Select models offer IO-Link compatibility for easy setup, integration, and on-the-fly configuration changes.
Cerabar hygienic transmitters are available in measuring ranges up to 600 psig with a 4-20mA output and are suitable for gas, liquid, and vapor applications as well as CIP/SIP (Clean in Place/Sterilize or Steam in Place) cleaning. For pricing and additional information, please use the link above or below:
https://www.automationdirect.com/adc/shopping/catalog/process_control_-a-_measurement/pressure_sensors/pressure_transmitters#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0

September 2024 - Endress+Hauser Cerabar® PMP23 Series Hygienic Pressure Transmitters